IESNA:LM-63-2002
[TEST]P1199881
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-1)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]10/30/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GPC-SB2B-830-U-T4W
[LUMINAIRE]GALLEON PEDESTRIAN LUMINAIRE
[MORE](2) 80 CRI, 3000K, 450mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE IV WIDE OPTICS
[DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_INPUT_ELECTRICAL]120.0 VOLTS, 73.9 WATTS, 0.627 AMPS
[_THDi]13.593
[_PF]0.988
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]10097
TILT=NONE
52 -1 1 37 22 1 1 1 0.5 0
1 1 73.9
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 46 55 65 75
85 90 95 105 115 125 135 145 155 165
175 180
1018.6 1058.5 1132.4 1215.9 1288.8 1353.2 1404.2 1437.7 1450.5 1463.3
1514.9 1559.5 1625 1763.8 1962.7 2199.4 2437.2 2668 2872.3 3038.2
3222.3 3391.4 3565.3 3728.6 3874.4 3923.3 3840.3 3636.6 3099.9 1997.3
728.7 265.4 139.4 77.1 41.5 12.2 0
1018.6 1065.4 1141.5 1223.9 1299.4 1360.6 1413.8 1445.7 1459 1471.2
1517 1559 1619.1 1745.2 1938.2 2169.1 2398.9 2636.1 2843.5 3031.8
3204.7 3401 3565.9 3729.7 3881.8 3950.4 3902.6 3716.9 3220.1 2159
827.6 290.4 153.2 83.5 44.1 14.9 0
1018.6 1059 1130.8 1211.7 1282.9 1344.6 1392.5 1423.9 1436.1 1441.5
1477.1 1525 1578.7 1679.7 1851 2067.5 2314.8 2564.3 2790.9 2976
3145.1 3334.5 3547.2 3757.3 3957.3 4118.5 4227.6 4221.2 3849.4 2834.5
1317 429.8 220.2 123.4 58 19.1 0
1018.6 1053.2 1119.1 1194.1 1259 1315.4 1361.1 1388.8 1400.5 1404.2
1423.4 1474.4 1526 1586.1 1700 1864.8 2065.9 2291.4 2532.4 2778.1
3020.1 3272.3 3538.7 3832.3 4132.9 4368 4562.1 4765.8 4841.9 4215.8
2646.2 1017 394.7 214.4 117 37.2 0
1018.6 1050.5 1108.5 1175.5 1235.6 1288.3 1332.4 1361.1 1375 1381.9
1391.5 1425 1480.8 1527.1 1584.5 1683.5 1829.2 2009 2219.6 2468
2760 3089.8 3435.5 3836.6 4189.3 4537.6 4896.2 5331.2 5830.7 5941.9
4987.6 3067.5 1314.3 592 289.4 113.3 0
1018.6 1043.6 1091.5 1147.3 1203.7 1256.4 1301 1335.1 1354.8 1369.1
1380.3 1401.6 1444.6 1499.4 1545.2 1598.4 1687.2 1817 1993.6 2194.6
2424.9 2681.8 2965.9 3293.5 3669.1 4129.7 4677 5335.5 6236 7083.3
7040.2 5648.8 3354.7 1434.5 497.3 111.7 0
1018.6 1043.1 1089.3 1146.8 1200 1251.6 1296.8 1331.9 1353.2 1368.6
1379.8 1401 1441.5 1495.2 1543 1595.2 1677.1 1794.6 1971.8 2156.9
2394.1 2627.6 2906.3 3226 3605.2 4066.9 4614.8 5277.5 6180.2 7080.1
7061 5691.9 3422.3 1475 508.5 114.4 0
1018.6 1038.8 1077.1 1124.4 1174.4 1223.4 1271.2 1310.6 1337.7 1358.5
1379.2 1406.3 1436.7 1465.4 1505.3 1561.1 1625.5 1706.3 1827.6 1996.2
2203.1 2447.3 2740.9 3101.5 3527.6 4020.6 4564.2 5158.9 5874.8 6521.1
6410.5 5124.9 3045.7 1203.2 359.6 71.3 0
1018.6 1036.1 1063.3 1102.6 1146.8 1192.5 1240.4 1283.5 1319.1 1351
1382.4 1416.5 1444.6 1468.6 1498.9 1535.1 1595.7 1684 1820.7 2014.8
2272.8 2597.8 2980.2 3405.2 3844.6 4306.3 4786 5300.4 5813.7 5975.9
5455.2 3882.9 1825 642 255.8 101.1 0
1018.6 1028.7 1047.3 1075.5 1111.7 1152.6 1198.4 1240.9 1280.3 1319.1
1357.4 1395.7 1428.2 1458.5 1489.9 1525.5 1579.7 1669.1 1820.7 2043.6
2351.5 2728.1 3141.9 3570.1 4010.5 4460.5 4931.3 5356.2 5543.5 5179.7
4001 2007.9 604.8 256.4 150.5 76.1 0
1018.6 1026.6 1038.3 1060.1 1088.3 1122.8 1160.1 1200 1238.8 1278.7
1321.8 1366.5 1411.1 1450 1493 1543.6 1618 1738.3 1920.7 2179.7
2554.2 2993 3504.7 4032.3 4587.1 5050.9 5431.8 5555.7 5206.8 4176
2601.5 1030.8 309 127.7 61.7 20.2 0
1018.6 1023.4 1033 1051.6 1079.2 1107.4 1144.1 1181.9 1219.6 1256.9
1300.5 1347.8 1395.2 1438.3 1488.8 1545.2 1628.7 1742.5 1912.2 2156.9
2493 2920.7 3411.6 3912.7 4374.4 4729.1 4906.8 4797.7 4319.6 3286.1
1879.2 716.5 248.4 101.6 44.1 9 0
1018.6 1021.8 1027.6 1047.3 1071.2 1100.5 1131.9 1165.9 1202.1 1236.7
1276 1320.7 1363.3 1406.3 1452.6 1507.4 1574.4 1667.5 1789.3 1953.1
2188.2 2507.9 2890.4 3277.6 3602 3785 3755.2 3498.8 3035 2263.2
1242.5 477.6 186.7 93.1 59 22.3 0
1018.6 1015.9 1022.3 1038.3 1060.6 1088.3 1118.6 1148.4 1177.1 1202.1
1229.8 1255.3 1278.7 1297.3 1305.3 1304.2 1291.5 1268.1 1238.8 1211.1
1185.6 1175 1175 1153.7 1067.5 901.6 689.3 500 372.3 288.8
231.9 191.5 158.5 125.5 83 35.1 0
1018.6 1013.3 1019.1 1037.7 1062.2 1089.3 1118.6 1147.3 1175 1192.5
1201 1198.4 1187.7 1164.3 1127.1 1078.2 1019.1 954.2 885.1 806.4
729.8 655.8 585.1 519.7 460.1 412.8 370.7 339.9 310.6 279.8
242 204.8 162.8 120.2 72.9 33 0
1018.6 1010.1 1020.2 1039.3 1065.4 1094.7 1128.2 1159 1177.6 1185.1
1176 1153.2 1124.4 1087.7 1047.8 1001 943.1 877.6 806.9 732.4
659 590.4 530.3 479.2 434 396.8 365.4 347.3 324.5 294.7
257.4 206.9 160.1 113.8 66 34 0
1018.6 1009.5 1020.7 1044.1 1072.3 1106.9 1141.5 1165.4 1176.6 1175
1162.2 1143.6 1111.1 1067 1015.9 964.3 909.6 846.3 776 704.2
637.7 582.4 533 490.4 451.6 417 396.8 378.2 378.7 381.4
356.4 311.2 276.6 214.9 148.9 99.5 0
1018.6 1012.2 1026 1051 1086.7 1120.7 1147.8 1169.1 1176 1174.4
1163.8 1140.9 1102.6 1055.8 1001 943.6 872.3 795.7 721.3 654.8
598.4 551 511.2 476.6 442.5 412.2 386.7 417 475.5 501.6
488.3 467 447.9 361.7 289.9 205.8 0
1018.6 1012.7 1029.8 1059.5 1093.6 1129.2 1154.8 1170.2 1175 1173.9
1164.3 1142.5 1106.4 1060.6 994.1 917.5 828.2 744.1 663.3 601
543.6 500 463.8 435.1 406.9 369.7 385.1 423.4 443.1 434
410.6 409 355.8 290.9 246.3 175 0
1018.6 1013.3 1032.4 1064.3 1101.6 1134.5 1157.9 1171.2 1176.6 1175
1165.4 1146.2 1118.1 1072.3 1000 905.3 800.5 700.5 613.8 542.5
484.6 444.1 415.4 391.5 353.7 346.8 367 389.9 382.4 361.2
344.7 328.2 268.6 219.7 185.6 131.4 0
1018.6 1013.8 1034.5 1068.1 1108.5 1139.9 1163.8 1177.6 1184.5 1182.9
1171.8 1156.4 1128.2 1076 996.3 892.5 775.5 659 560.6 490.9
443.1 409 384 359 326.6 335.6 354.2 364.9 353.2 390.4
358.5 320.2 240.4 194.1 160.1 98.4 0
1018.6 1015.9 1035.6 1069.1 1106.9 1142 1165.9 1179.8 1187.7 1188.3
1180.3 1166.5 1139.3 1089.3 1008 900.5 777.1 655.3 554.2 485.1
440.4 406.4 380.8 353.7 322.3 331.9 350 360.6 348.4 387.2
358.5 292 232.4 192 159.6 77.1 0
